USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 


EZ-TORQUE™ SWIVEL HOIST RINGS (USA)
PART NO. LOAD
RATING
LBS
A B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(FT-LBS)
CL-23490-SHR 15000 1-1/4"-7 1.89 2.11 8.73 1-1/4 1.75 6.0 3.76 6.50 3.60 7.75 3.20 .35 10
CL-23494-SHR 24000 1-1/2"-6 2.70 2.81 12.47 1-3/4 2.25 8.0 4.87 8.55 4.60 11.12 4.20 .47 18
CL-23290-SHR 30000 2"-4-1/2 2.96 2.81 12.47 1-3/4 2.25 8.0 4.87 8.55 4.60 11.12 4.20 .47 23
CL-23592-SHR 50000 2-1/2"-4 4.00 4.09 16.87 2-1/4 3.00 10.5 6.52 11.67 6.89 14.50 5.75 1.12 49
CL-23590-SHR 2-1/2"-8
CL-23690-SHR 75000 3"-4 5.20 5.27 19.50 2-3/4 3.75 13.0 8.10 14.15 8.72 17.00 7.25 1.00 92
CL-23790-SHR 100000 3-1/2"-4 7.00 6.06 22.09 3-1/4 4.00 14.5 8.60 15.90 9.56 19.25 7.75 1.09 98
CL-23792-SHR 150000 4-1/4"-4 8.50 7.50 27.38 4 5.00 18.0 10.75 19.69 10.45 23.81 9.87 1.33 123
CL-23794-SHR 200000 5"-4 9.00 9.00 33.00 5 6.00 22.0 13.00 24.00 13.00 28.50 12.38 1.88 193
CL-23798-SHR 250000 6"-4 9.00 9.00 33.00 5 6.00 22.0 13.00 24.00 13.00 28.50 12.38 1.88 207

Carr Lane Manufacturing Co.
en_1848