USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SWIVEL HOIST RINGS

 


HEAVY-DUTY SUPER-COILâ„¢ SWIVEL HOIST RINGS (USA)
PART NO. LOAD
RATING
LBS
A B C D E
DIA
F G K N
DIA
P T INSTALLATION
TORQUE
(FT-LBS)
CL-33716-SHR-CT 5000 3/4" COIL 4.00 1.50 5.31 .75 1.00 3.50 2.25 1.89 .17 1-1/8 100
CL-33107-SHR-CT 10000 1" COIL 5.00 2.05 7.37 1.00 1.40 5.10 3.05 2.81 .18 1-1/2 230
CL-33401-SHR-CT 15000 1-1/4" COIL 7.00 2.87 9.22 1.25 2.00 6.75 4.23 3.88 .32 1-7/8 470
CL-33424-SHR-CT 24000 1-1/2" COIL 7.00 2.87 9.22 1.25 2.00 6.75 4.48 3.88 .32 2-1/4 800

Carr Lane Manufacturing Co.
en_1854