USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SIDE-PULL HOIST RINGS

 


USA
PART NO. LOAD
RATING
(LBS)
A B C D E F G H K
DIA
L M1 M2 N O P INSTALL.
TORQUE
(FT-LBS)
CL-36305-SPHR 800 5/16-18 .88 1.33 .50 .48 4.72 .75 3.88 2.19 .22 2.89 3.19 1.25 5.12 4.25 7
CL-36310-SPHR 1000 3/8-16 1.39 2.84 12
CL-36315-SPHR 2500 1/2-13 1.53 .98 2.70 28
CL-36320-SPHR 4000 5/8-11 1.64 2.92 60
CL-36325-SPHR 5000 3/4-10 1.78 1.23 2.94 100
CL-36330-SPHR 7000 3/4-10 1.25 2.12 .75 1.25 6.25 .88 5.25 3.25 .25 4.00 4.19 1.62 6.75 5.62 100
CL-36335-SPHR 8000 7/8-9 2.25 3.88 160
CL-36340-SPHR 10000 1"-8 2.38 1.50 3.75 230


METRIC
PART NO. LOAD
RATING
(LBS)
A B C D E F G H K
DIA
L M1 M2 N O P INSTALL.
TORQUE
(FT-LBS)
CLM-36805-SPHR 880 M8 .88 1.34 .50 .55 4.72 .75 3.88 2.20 .20 2.87 3.19 1.25 5.12 4.25 7
CLM-36810-SPHR 1000 M10 1.42 .94 2.80 12
CLM-36815-SPHR 2300 M12 1.50 1.46 2.72 27
CLM-36820-SPHR 4000 M16 1.65 2.56 59
CLM-36825-SPHR 4800 M20 1.81 2.40 100
CLM-36830-SPHR 6600 M20 1.25 2.24 .75 1.54 6.25 .88 5.25 3.11 .24 3.27 419 1.62 6.75 5.62 100
CLM-36835-SPHR 9200 M24 2.40 1.69 3.11 230

Carr Lane Manufacturing Co.
en_1859