USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY LIFTING EYES

 


USA
PART NO. VERTICAL
LOAD RATING
(LBS)
A B
CL-36480-HDLE 10000 1"-8 1.00
CL-36481-HDLE 1" COIL
CL-36482-HDLE 1-1/4"-7
CL-36483-HDLE 1-1/4" COIL
CL-36484-HDLE 15000 1-1/4"-7 1.50
CL-36485-HDLE 1-1/4" COIL
CL-36486-HDLE 1-1/2"-6
CL-36487-HDLE 1-1/2" COIL

Carr Lane Manufacturing Co.
en_1863