USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LEVER HANDLES

 


STAINLESS STEEL — TAPPED (USA)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CL-6-AHL-3-S 3 3.94 .94 .39 1.57 3/8-16 .63 .10 .55 2.95 .98 .18
CL-8-AHL-4-S 4 4.53 1.10 .47 1.91 1/2-13 .75 .18 .67 3.54 1.18


STAINLESS STEEL — TAPPED (METRIC)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CLM-10-AHL-3-S 3 3.94 .94 .39 1.57 M10 .63 .10 .55 2.95 .98 .18
CLM-12-AHL-4-S 4 4.53 1.10 .47 1.91 M12 .75 .18 .67 3.54 1.18


STAINLESS STEEL — STUD TYPE (USA)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CL-613-AHL-3-S 3 3.94 .94 .39 1.57 3/8-16 1.26 .63 .10 2.95 .98 .18
CL-625-AHL-3-S 2.48
CL-813-AHL-4-S 4 4.53 1.10 .47 1.91 1/2-13 1.26 .75 .18 3.54 1.18
CL-825-AHL-4-S 2.48


STAINLESS STEEL — STUD TYPE (METRIC)
PART NO. SIZE A B
DIA
C
DIA
D E F G H J L N
DIA
P
CLM-1050-AHL-3-S 3 3.94 .94 .39 1.57 M10 1.97 .63 .10 2.95 .98 .18
CLM-1250-AHL-4-S 4 4.53 1.10 .47 1.91 M12 1.97 .75 .18 3.54 1.18

Carr Lane Manufacturing Co.
en_1836