HAND-RETRACTABLE PLUNGERS
| |

|
KNOB HANDLE WITH MOUNTING PLATE, LOCKING TYPE
PART NO.
STANDARD EXTENSION |
CL-8-HRPM-L |
CL-10-HRPM-L |
PART NO.
LONG EXTENSION |
CL-8-HRPM-LE |
CL-10-HRPM-LE |
| A
DIA |
NOMINAL |
10mm |
12mm |
| ACTUAL |
.393/.390 |
.472/.468 |
| B DIA |
NOMINAL |
6mm |
8mm |
| ACTUAL |
.2354/.2346 |
.3142/.3134 |
| C |
STANDARD
EXTENSION |
.24 |
.31 |
LONG
EXTENSION |
.55 (.24 stroke) |
.71 (.31 stroke) |
| D |
.10 |
| E DIA |
#8 or M4 |
#10 or M5 |
| F DIA |
.98 |
1.22 |
| G |
.18 |
.22 |
| H |
1.57 |
1.81 |
| J |
.71 |
.79 |
| K |
1.181 |
1.339 |
| L |
1.12 |
1.32 |
| END FORCE (LBS) |
INITIAL |
1.9 |
3.5 |
| FINAL |
4.9 |
6.3 |
|
KNOB HANDLE WITH MOUNTING PLATE, NON-LOCKING TYPE
PART NO.
STANDARD EXTENSION |
CL-8-HRPM-N |
CL-10-HRPM-N |
PART NO.
LONG EXTENSION |
CL-8-HRPM-NE |
CL-10-HRPM-NE |
| A
DIA |
NOMINAL |
10mm |
12mm |
| ACTUAL |
.393/.390 |
.472/.468 |
| B DIA |
NOMINAL |
6mm |
8mm |
| ACTUAL |
.2354/.2346 |
.3142/.3134 |
| C |
STANDARD
EXTENSION |
.24 |
.31 |
LONG
EXTENSION |
.55 (.24 stroke) |
.71 (.31 stroke) |
| D |
.10 |
| E DIA |
#8 or M4 |
#10 or M5 |
| F DIA |
.98 |
1.22 |
| G |
.18 |
.22 |
| H |
1.57 |
1.81 |
| J |
.71 |
.79 |
| K |
1.181 |
1.339 |
| L |
1.12 |
1.32 |
| END FORCE (LBS) |
INITIAL |
1.9 |
3.5 |
| FINAL |
4.9 |
6.3 |
|
en_1838
|