USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


KNOB HANDLE, LOCKING TYPE (USA)
PART NO. A B DIA C D E F
DIA
G J L END FORCE
(LBS)
JAM NUT
(OPTIONAL)
NOMINAL ACTUAL INITIAL FINAL
CL-6-HRPK-L 3/8-24 5mm .1961/.1953 .20 .67 .59 .83 .20 12mm 1.73 1.6 3.6 CL-6-FJN
CL-8-HRPK-L 1/2-13 6mm .2354/.2346 .24 .79 .67 .98 .24 14mm 2.09 1.5 3.4 CL-8-JN
CL-10-HRPK-L 5/8-11 8mm .3142/.3134 .28 1.02 .91 1.22 .31 19mm 2.62 2.7 7.0 CL-10-JN



KNOB HANDLE, NON-LOCKING TYPE (USA)
PART NO. A B DIA C D E F
DIA
G J L END FORCE
(LBS)
JAM NUT
(OPTIONAL)
NOMINAL ACTUAL INITIAL FINAL
CL-6-HRPK-N 3/8-24 5mm .1961/.1953 .20 .67 .59 .83 .20 12mm 1.54 1.6 3.6 CL-6-FJN
CL-8-HRPK-N 1/2-13 6mm .2354/.2346 .24 .79 .67 .98 .24 14mm 1.85 1.5 3.4 CL-8-JN
CL-10-HRPK-N 5/8-11 8mm .3142/.3134 .28 1.02 .91 1.22 .31 19mm 2.32 2.7 7.0 CL-10-JN

Carr Lane Manufacturing Co.
en_1837