USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REVOLVING HANDLES

 


PHENOLIC (USA)
PART NO. SIZE A B C D
DIA
E
DIA
F G
CL-100-RH-F 1 1.67 .47 1/4-20 .71 .39 3mm .10
CL-200-RH-F 2 2.07 .51 .83
CL-300-RH-F 3 2.66 .55 5/16-18 .91 .51 4mm
CL-400-RH-F 4 3.25 .63 3/8-16 1.02 5mm
CL-500-RH-F 5 4.12 .79 1/2-13 1.22 .55 6mm


PHENOLIC (METRIC)
PART NO. SIZE A B C D
DIA
E
DIA
F G
CLM-100-RH-F 1 1.67 .47 M6 .71 .39 3mm .10
CLM-200-RH-F 2 2.07 .51 M6 .83 3mm
CLM-201-RH-F M8 4mm
CLM-300-RH-F 3 2.66 .55 M8 .91 .51 4mm
CLM-400-RH-F 4 3.25 .63 M10 1.02 5mm
CLM-500-RH-F 5 4.12 .79 M12 1.22 .55 6mm

Carr Lane Manufacturing Co.
en_1830