USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REVOLVING BALL HANDLES

 


USA
PART NO. SIZE A B C D DIA E DIA F G
CL-200-RBH 2 1.48 .43 1/4-20 .98 .39 3mm .59
CL-300-RBH 3 1.89 .51 5/16-18 1.26 .51 4mm .75
CL-400-RBH 4 2.40 .55 3/8-16 1.57 .63 5mm .94
CL-500-RBH 5 3.07 .83 1/2-13 1.97 .79 6mm 1.22


METRIC
PART NO. SIZE A B C D DIA E DIA F G
CLM-200-RBH 2 1.48 .43 M6 .98 .39 3mm .59
CLM-300-RBH 3 1.89 .51 M8 1.26 .51 4mm .75
CLM-400-RBH 4 2.40 .55 M10 1.57 .63 5mm .94
CLM-500-RBH 5 3.07 .83 M12 1.97 .79 6mm 1.22

Carr Lane Manufacturing Co.
en_1832