USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DRUCKSCHALTER

 


PRESSURE SWITCHES
Adjustable Pressure Setting (psi) 70 to 2610 725 to 5075 1160 to 8700
Pressure differtial for actuation <10% <10% <10%
Max. operating pressure (psi) 7500 7500 7500
Max. switching frequency (cycles/min.) 60 60 60
O-Ring Size 8x1.5mm 5x1.5mm 5x1.5mm
Weight (lbs) 1 1 1
Part No., Standard Silver Contacts CLR-9730-302-PS CLR-9730-301-PS CLR-9730-300-PS
Part No., Optional Gold Contacts CLR-9730-312-PS CLR-9730-311-PS CLR-9730-310-PS


ACCESSORIES
Part No., Optional Plug with LED CLR-3141-802-PSA
Part No., Spare O-Ring CLR-3001-147-SW


ELECRICAL LOAD CAPACITY
Voltage Standard Silver Contacts Optional Gold Contacts
Inductive Load Resistive Load Inductive Load Resistive Load
30 Volts DC 3.0 Amps 4.0 Amps 0.1 Amps
250 Volts DC 0.2 Amps 0.2 Amps
125 Volts AC 3.0 Amps 5.0 Amps 0.1 Amps
250 Volts AC 2.0 Amps 3.0 Amps



MOUNTING BASE
Part No., mounting base CLR-3534-051-PSA

Carr Lane Roemheld Mfg. Co.
de_865