USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
FIXTURE HOSES
Part No.
Compression
Type
Part No.
JIC
37° flare
Length
ID
Wall
Thickness
Minimum
Bend
Radius
CLR-9-FH-CC
CLR-9-FH
9"
5/32
.090
1-5/8"
CLR-12-FH-CC
CLR-12-FH
12"
CLR-15-FH-CC
CLR-15-FH
15"
CLR-18-FH-CC
CLR-18-FH
18"
CLR-24-FH-CC
CLR-24-FH
24"
en_1201