USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
FITTINGS & ACCESSORIES
»
TUBING & HOSES
»
Heavy-Duty Hoses
HEAVY-DUTY HOSES
Part No.
Compression
Type
Part No.
JIC
37°flare
Length
ID
Minimum
Bend
Radius
CLR-18-H-CC
CLR-18-H
18"
1/4
5"
CLR-24-H-CC
CLR-24-H
24"
CLR-30-H-CC
CLR-30-H
30"
CLR-36-H-CC
CLR-36-H
36"
CLR-42-H-CC
CLR-42-H
42"
CLR-48-H-CC
CLR-48-H
48"
CLR-60-H-CC
CLR-60-H
60"
CLR-72-H-CC
CLR-72-H
72"
en_1200