| Size |
Compact |
Large |
| Max. operating
pressure (psi) |
7500 |
7500 |
| Min. operating
pressure (psi) |
1800 |
1800 |
| Accumulator
volume at 7500 psi (cu. in.) |
.61 |
3.60 |
| Accumulator
volume at 1800 psi (cu. in.) |
.16 |
0.90 |
| Accumulator
gas preload (psi) |
1450 |
1450 |
| Weight (lbs) |
5.0 |
5.0 |
| Part No. |
CLR-9606-102-PDA |
CLR-500-PDA |