USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
HYDRAULIC VALVES
»
Pressure-Relief Valves
PRESSURE-RELIEF VALVES
Max. operating pressure (psi)
7500
Adjustment range (psi)
450-7500
Mounting
In line
Weight (lbs)
3.3
Part No.
CLR-2952-521-V
en_860