USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SHUTOFF VALVES
Max. operating pressure (psi)
7500
Mounting
In line
Lever movement
90°
Weight (lbs)
0.7
Part No.
CLR-400-V
en_859