USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
SWIFTSURE™ POWER WORKHOLDING
»
HYDRAULIC VALVES
»
FLOW-CONTROL VALVES
»
Flow-Control Valves Swivel Banjo
FLOW-CONTROL VALVES
SWIVEL BANJO
Max. operating pressure (psi)
7500
Weight (lbs)
1.0
Part No., version 1
CLR-9208-129-V
Part No., version 2
CLR-9208-130-V
en_1176