USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
HYDRAULIC POWER SOURCES
»
HAND PUMPS
»
Hand Pumps (Single Stage)
HAND PUMPS
HAND PUMPS—SINGLE STAGE
Maximum operating pressure
7500 psi
3000 psi
Minimum operating pressure
0 psi
0 psi
Displacement per stroke (cu.in.)
.12
.24
Usable oil volume (cu.in.)
9
9
Reservoir capacity (cu.in.)
18
18
Relief valve adjustment range (psi)
150-7500
150-3000
Weight (lbs)
16-27
16-27
Part No., with flange base and hand lever
CLR-601-HP
CLR-401-HP
Part No., with flange base and foot lever
CLR-602-HP
CLR-402-HP
Part No., with weighted base and hand lever
CLR-603-HP
CLR-403-HP
Part No., with weighted base and foot lever
CLR-604-HP
CLR-404-HP
Part No., with bracket and hand lever
CLR-605-HP
CLR-405-HP
Part No., with bracket and foot lever
CLR-606-HP
CLR-406-HP
Part No., pump only
CLR-600-HP
CLR-400-HP
HAND-PUMP LEVERS
Part No., hand lever
CLR-003-HPA
Part No., foot lever
CLR-002-HPA
HAND PUMP BASES
Part No., flange base
CLR-303-HPA
Part No., bracket
CLR-302-HPA
Part No., weighted base
CLR-301-HPA
en_1150