| Maximum operating pressure |
7500 psi |
| Minimum operating pressure |
4000 psi |
| Intensification ratio |
100:1 |
| Flow rate (cu.in./min.) |
see graph |
| Min. input air pressure (psi) |
40 |
| Usable fluid capacity (cu.in.) Horiz/Vert |
125/90 |
| Reservoir capacity (cu.in.)Horiz/Vert |
150/135 |
| Connecting threads |
|
| - Oil |
G 1/4 BSPP |
| - Air |
1/4 NPT |
| Weight (lbs) |
14 |
| Single acting |
CLR-200-AP |