USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR POWER UNITS

 



Max. operating pressure 7500 psi
Min. operating pressure 2400 psi
Intensification ratio 108:1
Flow Rate (cu. in./min.) see table
Min. input air pressure (psi) 22
Usable fluid capacity (cu. in.) 150
Reservoir capacity (cu. in.) 260
Noise level at 3 ft. (dBA) 76
Weight (lbs) 50
Part No.
control option 1
CLR-100-AP
Part No.
control option 2
CLR-102-AP
Part No.
control option 3
CLR-105-AP
Part No.
pump only - no valves
CLR-106-AP


FLOW RATES
Input
Air
Pressure
(psi)
Output Fluid Pressure (psi)
Free flow 1500 3000 4500 6000 7500
Flow
 Rate
Input
 Air
Flow
 Rate
Input
 Air
Flow
 Rate
Input
Air
Flow
 Rate
Input
 Air
Flow
 Rate
Input
 Air
Flow
 Rate
Input
Air
 cu. in./
min.
 Vol.
 CFM
cu. in./
min.
Vol.
 CFM
cu. in./
min.
Vol.
 CFM
cu. in./
min.
Vol.
 CFM
cu. in./
min.
Vol.
 CFM
cu. in./
min.
Vol.
CFM
30 74 23 46 14 8 4 –– –– –– –– –– ––
40 82 29 62 22 35 13 –– –– –– –– –– ––
50 88 37 69 30 50 20 24 10 –– –– –– ––
60 91 43 75 36 60 28 38 18 8 5 –– ––
70
and higher
94 48 80 42 68 35 50 27 27 15 5 3

Carr Lane Roemheld Mfg. Co.
en_1148