| Maximum operating pressure |
7500 psi |
| Minimum operating pressure |
0 psi |
Displacement per stroke up to 900 psi, low stage (cu. in.) |
.73 |
Displacement per stroke up to 7500 psi, high stage (cu. in.) |
.15 |
| Usable oil volume (cu. in.) |
50 |
| Reservoir capacity (cu. In.) |
60 |
| Relief valve adjustment range (psi) |
750-7500 |
| Weight (lbs) |
25 |
| Part No. |
CLR-702-HP |