USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND PUMPS

 


HAND PUMPS
TWO STAGE—SMALL RESERVOIR

Maximum operating pressure 7500 psi
Minimum operating pressure 0 psi
Displacement per stroke up to 900
psi, low stage (cu. in.)
.73
Displacement per stroke up to 7500
psi, high stage (cu. in.)
.15
Usable oil volume (cu. in.) 12
Relief valve adjustment range (psi) 750-7500
Weight (lbs) 22
Part No., hand pump CLR-8817-003-HP




HAND-PUMP BASES
Part No., flange base CLR-303-HPA
Part No., bracket CLR-302-HPA
Part No.,  weighted base CLR-301-HPA

Carr Lane Roemheld Mfg. Co.
en_1153