| Maximum Operating Pressure |
7500 psi |
| Minimum operating pressure |
0 psi |
| Total fluid capacity (cu. in.) |
1.28 |
| Fluid displacement per revolution (cu. in.) |
.06 |
| Recommended Installation torque, (ft. lbs.) |
58 |
| A |
USA |
1-1/2-16 |
| Metric |
M38 x 1.5 |
| B |
USA |
1/2 |
| Metric |
13mm |
| Weight (lbs) |
4.0 |
| Part No. |
USA |
CLR-901-SP |
| Metric |
CLR-8819-101-SP |