USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
HIGH-PRECISION POWER VISES
»
ACCESSORIES FOR HIGH-PRECISION POWER VISES
»
Right-Angle Drive Units
RIGHT-ANGLE DRIVE UNITS
Fits jaw width
100mm
125mm
160mm
Drive hex size
10mm
10mm
10mm
Crank throw
4.92
4.92
4.92
B
1.54
1.69
1.81
Weight (lbs)
.5
1.0
2.0
Part No. (single jaw)
CLRH-
3294-
05-VSA
CLRH-
3294-
06-VSA
CLRH-
3294-
07-VSA
en_1755