USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
HIGH-PRECISION POWER VISES
»
ACCESSORIES FOR HIGH-PRECISION POWER VISES
»
Clamping Claws
CLAMPING CLAWS
Fits vises with jaw width
100mm
125mm and 160mm
H
.94
1.06
1.06
Socket-head cap screws (furnished)
M12x45mm long
M12x45mm long
M16x50mm long
Part No.
Set of four clamps
CLRH-
3777-
2011-VSA
CLRH-
3777-
3011-VSA
CLRH-
3777-
3021-VSA
en_1756