USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
BORE CLAMPS
»
CONCENTRIC CLAMPING ELEMENTS (.98" TO 9.84" BORES)
»
Mounting Segments
CONCENTRIC CLAMPING ELEMENTS
MOUNTING SEGMENTS
For Elements
A
B
E
DIA
F
G
Part No.
CLR-4312-0XX-VSA
2.677
.398
.26
.953
.551
CLR-3533-240-VSA
CLR-4312-1XX-VSA
2.677
.398
.26
.953
.551
CLR-3533-240-VSA
CLR-4312-2XX-VSA
3.465
.457
.35
1.256
.728
CLR-3533-241-VSA
CLR-4312-3XX-VSA
4.331
.516
.43
1.567
.906
CLR-3533-242-VSA
CLR-4312-4XX-VSA
5.118
.634
.53
1.879
1.083
CLR-3533-243-VSA
CLR-4312-5XX-VSA
6.496
.752
.69
2.354
1.713
CLR-3533-244-VSA
en_1762