USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ELECTRIC POWER UNITS

 


TWO INDEPENDENT CONTROLS
Maximum operating pressure 7500 psi 5000 psi
Minimum operating pressure 1200 psi 750 psi
Power supply 460 volts
3 Phasse
60Hz
230 volts
3 Phase
60Hz
460 volts
3 Phase
60Hz
230 volts
3 Phase
60Hz
230 volts
1 Phase
60Hz
115 volts
1 Phase
60Hz
Flow rate (cu.in/min ) 66 66 106 106 66 66
Usable fluid capacity (cu.in) 400 400 400 400 400 400
Reservoir capacity (cu.in.) 690 690 690 690 690 690
Motor horsepower 1.5 1.5 1.5 1.5 1.0 1.0
Motor amperage 2.1 4.2 2.1 4.2 6.4 12.8
Noise level @ 3 ft.(dBA) 75 75 75 75 75 75
Max. uninterrupted running time (sec.) 15-120 15-120 15-120 15-120 15-120 15-20
Max. % of cycle pump should operate 25-40% 25-40% 25-40%  25-40% 25-40% 25-40%
Weight (Ibs.) 110 110 110  110 110 110
Part No., single-acting controls CLR-935-EP CLR-835-EP CLR-936-EP CLR-836-EP CLR-9361-EP CLR-8361-EP
Part No., double-acting controls CLR-937-EP CLR-837-EP CLR-938-EP CLR-838-EP CLR-9381-EP CLR-8381-EP

Carr Lane Roemheld Mfg. Co.
en_1396