USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUCK MANUAL CHUCKS

 


POINTED SOFT JAWS — STEEL
PART NO.
(SINGLE JAW)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
CRITICAL DIMENSIONS J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-6S 6" 3 1-1/2 1-1/4 .738 .377 1-11/16 5/16-18 1-1/2 1.4
CL-6S1 2 2 CL-T-10050-P
CL-7.5S 7.5" 4 2 1-1/2 .866 .377 1-11/16 5/16-18   2.1
CL-7.5S1 3 3.2


POINTED SOFT JAWS — ALUMINUM
PART NO.
(SINGLE JAW)
CHUCK
 SIZE
A
LENGTH
B
 HEIGHT
C
WIDTH
CRITICAL DIMENSIONS J WEIGHT
 (LBS)
OLD
 PART NO.
D E F SCREW
SIZE
CL-6A 6" 3 1-1/2 1-1/4 .738 .377 1-11/16 5/16-18 1-1/2 .5 CL-A-T10050-P
CL-6A1 3 2 1-1/4 2-3/8 1
CL-7.5A 7.5" 4 2 1-1/2 .866 .377 1-11/16 5/16-18   1 CL-A-T10105-P
CL-7.5A1 3 1.5

Carr Lane Manufacturing Co.
en_1972