USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MASTER PLATES

 


MASTER PLATES FOR 3-JAW CHUCKS
(SET OF 3 PLATE SECTIONS)

PART NO.
(SET OF 3
PLATE SECTIONS)
PLATE
DIAMETER
CHUCK
SIZES
SEGMENT
DIAMETER
RANGE
WEIGHT
PER SECTION
(LBS)
CL-18MP-SETOF3 18 10"+ 1" ID up to 19" OD 17
CL-21MP-SETOF3 21 12"+ 1" ID up to 22" OD 23
CL-24MP-SETOF3 24 12"+ 1" ID up to 26" OD 30
CL-30MP-SETOF3 30 15"+ 1" ID up to 32" OD 47
CL-36MP-SETOF3 36 18"+ 1" ID up to 36" OD 67
CL-48MP-SETOF3 48 24"+ 1" ID up to 50" OD 117
CL-60MP-SETOF3 60 30"+ 1" ID up to 60" OD 183



JAW SEGMENTS FOR MASTER PLATES (3-JAW CHUCKS)
PART NO.
(SINGLE
JAW SEGMENT)
PLATE
DIAMETER
JAW
O.D.
JAW
I.D.
JAW
HEIGHT
WEIGHT
PER JAW
(LBS)
CL-10SP2 18+ 10 2 2 5
CL-10SP4 4 10
CL-10SP6 6 15
CL-10SP8 8 20
CL-11-1SP2.5 11 1 2-1/2 9.7
CL-12-1SP2.5 12 1 2-1/2 11.7
CL-13-1SP2.5 13 1 2-1/2 13
CL-14-4SP3 14 4 3 14
CL-14-5SP3 5 3 13.4
CL-15-7SP2 15 7 2 11
CL-15-7SP4 4 18
CL-15-7SP6 6 25
CL-15-9SP2 9 2 8
CL-15-9SP4 4 16
CL-15-9SP6 6 24
CL-16-1SP4 16 1 4 30
CL-16-7SP3 7 3 16
CL-18-12SP2 18 12 2 11
CL-18-12SP4 4 18
CL-18-12SP6 6 29
CL-18-12SP8 8 36
CL-19-9SP3 19 9 3 21
CL-21-12SP2 21+ 21 12 2 17
CL-22-10SP2 22 10 2 22
CL-22-10SP3 3 31
CL-22-16SP2 16 2 12
CL-22-16SP4 4 25
CL-24-15SP2 24+ 24 15 2 18
CL-24-15SP4 4 36
CL-24-18SP2 18 2 14
CL-24-18SP4 4 26
CL-24-18SP6 6 41
CL-26-18SP2 26 18 2 19
CL-26-18SP4 4 36
CL-30-24SP2 30+ 30 24 2 19
CL-30-24SP4 4 37
CL-32-26SP4 32 26 4 62
CL-36-28SP4 36+ 36 28 4 63
CL-36-28SP6 6 84
CL-36-30SP2 30 2 27
CL-36-30SP4 4 50
CL-38-30SP4 48+ 38 30 4 64
CL-40-30SP2 40 30 2 37
CL-40-30SP4 4 73
CL-40-32SP4 32 4 67
CL-42-36SP2 42 36 2 25
CL-42-36SP4 4 51
CL-44-34SP2 44 34 2 43
CL-44-34SP4 4 98
CL-48-38SP2 48 38 2 48
CL-48-42SP2 42 2 29
CL-48-42SP4 4 56
CL-50-40SP2 50 40 2 63
CL-50-40SP4 4 94
CL-54-40SP2 60+ 54 40 2 59
CL-60-50SP2 60 50 2 74

Carr Lane Manufacturing Co.
en_1978