USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


THREADED STUD FOR KNOB HANDLE — STEEL (USA)
PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
G H
INITIAL FINAL NOMINAL ACTUAL
CL-3-HRPT #10-32 1 3 .105 3/32 13/32 5/64 5/16 15/64 #10-32
CL-4-HRPT 1/4-20 1 5 1/8 .125 1/8 1/2 3/32 5/16 15/64 #10-32
CL-5-HRPT 5/16-18 1.5 6 5/32 .156 3/16 5/8 3/32 5/16 11/32 1/4-20
CL-6-HRPT 3/8-16 1.5 8 3/16 .187 7/32 3/4 1/8 3/8 13/32 5/16-18
CL-8-HRPT 1/2-13 2.5 10 1/4 .250 1/4 7/8 1/8 1/2 7/16 3/8-16
CL-10-HRPT 5/8-11 5 10 5/16 .312 5/16 1 5/32 5/8 1/2 1/2-13


THREADED STUD FOR KNOB HANDLE — STAINLESS (USA)
PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
G H
INITIAL FINAL NOMINAL ACTUAL
CL-3-HRPT-S #10-32 1 3 .105 3/32 13/32 5/64 5/16 15/64 #10-32
CL-4-HRPT-S 1/4-20 1 5 1/8 .125 1/8 1/2 3/32 5/16 15/64 #10-32
CL-5-HRPT-S 5/16-18 1.5 6 5/32 .156 3/16 5/8 3/32 5/16 11/32 1/4-20
CL-6-HRPT-S 3/8-16 1.5 8 3/16 .187 7/32 3/4 1/8 3/8 13/32 5/16-18
CL-8-HRPT-S 1/2-13 2.5 10 1/4 .250 1/4 7/8 1/8 1/2 7/16 3/8-16
CL-10-HRPT-S 5/8-11 5 10 5/16 .312 5/16 1 5/32 5/8 1/2 1/2-13


THREADED STUD FOR KNOB HANDLE — STEEL (METRIC)
PART NO. A END FORCE
(LBS)
B
DIA
C D E F
DIA
G H
INITIAL FINAL NOMINAL ACTUAL
CLM-6-HRPT M6 1 5 3mm .1181 1/8 1/2 3/32 5/16 15/64 #10-32
CLM-8-HRPT M8 1.5 6 4mm .1575 3/16 5/8 3/32 5/16 11/32 1/4-20
CLM-10-HRPT M10 1.5 8 5mm .1969 7/32 3/4 1/8 3/8 13/32 5/16-18
CLM-12-HRPT M12 2.5 10 6mm .2362 1/4 7/8 1/8 1/2 7/16 3/8-16

Carr Lane Manufacturing Co.
en_1948