USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
FINE AIR PRESSURE REGULATORS
Part No.
Port size
Maximum
operating
pressure
Adjustment
range
CLR-200-FR
1/4 NPT x 2
100 psi
1 to 10 psi
en_1776