NC SERIES—HYDRA-MECHANICAL
| Jaw width |
100mm |
125mm |
160mm |
| Max. clamping force (lbs) |
5600 |
9000 |
11000 |
| Max. cranking force required (lbs) |
11 |
17 |
21 |
| Crank throw |
3.15 |
3.94 |
4.92 |
| A |
3.937 |
4.921 |
6.299 |
| B |
1.3386 |
1.7717 |
2.1260 |
| Crank throw |
.5118 |
.5906 |
.7087 |
| D |
3.1496 |
3.9370 |
4.7244 |
| D1 |
2.2047 |
2.7165 |
2.8346 |
| D2 |
1.1024 |
1.3780 |
1.4567 |
| E |
2.7559 |
3.2283 |
3.7402 |
| F |
14.96 |
16.93 |
21.65 |
| L max |
18.27 |
20.71 |
26.93 |
| S1 |
8.07 |
8.86 |
12.17 |
| S2 |
12.99 |
14.29 |
19.80 |
| S3 |
15.2 |
16.97 |
22.56 |
| SW1 |
14mm |
17mm |
19mm |
| T |
.94 |
1.06 |
1.06 |
| U |
1.7717 |
2.2835 |
2.7559 |
| W |
1.5748 |
2.0866 |
2.5591 |
| Weight (lbs) |
41 |
69 |
129 |
| Part No., vise |
CLRH-3072-02-VS |
CLRH-3073-02-VS |
CLRH-3074-02-VS |
| Part No., right-angle drive unit |
CLRH-3294-05-VSA |
CLRH-3294-06-VSA |
CLRH-3294-07-VSA |
|