USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CONTACT BOLTS

 


RADIUS (USA)
Part No. A B C D R
CLR-401-CB 1/4-20 1/4 3/8 7/16 25/32
CLR-400-CB 3/8 25/32
CLR-404-CB 5/16-18 5/16 1/2 1/2 1
CLR-402-CB 3/8 25/32 25/32
CLR-403-CB 3/8-16 1/2 7/8 9/16 1-3/8
CLR-405-CB 1/2-13 1/2 7/8 3/4 1-3/4
CLR-406-CB 5/8-11 25/32 1-3/16 15/16 2-3/8
CLR-408-CB 3/4-10 1 1-3/8 1-1/8 2-3/8
CLR-409-CB 1-8 1-3/16 1-27/32 1-1/2 3-15/16


RADIUS (METRIC)
Part No. A B C D R
CLR-3614-027-CB M5 .35 .75 8mm .79
CLR-3614-039-CB* M6 .24 .37 10mm .79
CLR-3614-016-CB .39 .79
CLR-3614-038-CB* M8 .31 .51 13mm .98
CLR-3614-001-CB .39 .79 11mm .79
CLR-3614-002-CB M10 .47 .87 17mm 1.38
CLR-3614-028-CB M12 .47 .87 19mm 1.77
CLR-3614-003-CB M16 .79 1.18 24mm 2.36
CLR-3614-015-CB M20 .98 1.38 30mm 2.36
CLR-3614-017-CB M27 1.18 1.85 41mm 3.94
CLR-3614-018-CB M30 1.38 2.13 46mm 3.94
CLR-3614-019-CB M42 1.77 2.80 65mm 5.51
CLR-3614-020-CB M48 2.36 3.54 75mm 9.84


* These sizes are not heat treated
Carr Lane Roemheld Mfg. Co.
en_1212