USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLUID FILTERS

 



Max. operating pressure (psi) 7500
Filter rating (nom. filtration) 10 microns
Typical flow rate (cu. in./min.) 230
Direction of flow Either direction
Material (body) Steel
Weight (lbs) .75
Part No. CLR-100-V
Part No., replacement filter element  CLR-100-FIL
Part No., replacement pre-filter CLR-3887-009-FIL

Carr Lane Roemheld Mfg. Co.
en_1077