USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
FITTINGS & ACCESSORIES
»
FITTINGS
»
HYDRAULIC FITTINGS (COMPRESSION TYPE)
»
Connecting Inserts
HYDRAULIC FITTINGS
CONNECTING INSERTS (SHORT)
FOR FLUSH CONNECTIONS
Max. operating pressure (psi)
7500
A dia
10mm (.3937/.3943)
Insert length
.551
Max. mismatch of bored holes
.002
Part No.
CLR-9210-132-F
CONNECTING INSERTS (LONG)
FOR CONNECTIONS WITH A GAP
Max. operating pressure (psi)
7500
A dia
Metric
10mm (.3937/.3943)
Inch
3/8 (.3750/.3756)
Insert length
.748
Max. mismatch of bored holes
.004
Part No.
Metric
CLR-9210-127-F
Inch
CLR-901-F
en_1268