USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING T PINS

 




For shorter or longer bushings, and
more-detailed bushing dimensions, see
Locking Pin Bushings




 
Now Also Available in Metric!

FEATURES: Similar to a standard L PIn, except that the pin body is positively retained in a locking bushing. In fully retracted position, the bushing's spring clip snaps into the pin's groove. This holds the pin fully retracted by spring force and positively prevents removal. Spring pressure also holds the pin in intermediate extended positions, an advantage especially if the fixture is turned upside down. Made in USA.

SIZES: Available in the following pin diameters, most in several lengths — see Dimensions page for part numbers:
 3/16 5mm
 1/4 6mm
 5/16 8mm
 3/8 10mm
 1/2 12mm

INSTALLATION: Locking-Pin Bushings are designed for a press fit in a standard reamed hole. Secure with a Lockscrew to positively hold the bushing in place.

OPTIONS: Shorter and/or longer bushings are available in most sizes, for thinner or thicker plates (see Locking-Pin Bushings).

MATERIAL: Pin > 12L14 steel, carburized-hardened, black oxide finish. Handle > 12L14 steel, black oxide finish. Locking bushing > 8620 steel, carburized-hardened, black oxide finish. Retainer clip > Spring steel.
Carr Lane Manufacturing Co.
en_240