USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LOCKING-PIN BUSHINGS

 


 
FEATURES: Locking-Pin Bushings are equipped with a retainer spring clip on the inside diameter. These bushings are used with Locking L Pins, Locking T Pins, and Locking Clamping Pins.

SIZES: Available for pin diameters from 3/16 to 1/2", most in a choice of lengths — see Dimensions page for part numbers.

INSTALLATION: Locking-Pin Bushings are designed for a press fit in a standard reamed hole. Secure with an LS-1 Lockscrew to positively hold the bushing in place.

MATERIAL: Locking Bushing > 8620 steel, carburized-hardened, black oxide finish. Retainer clip > Spring steel.
Carr Lane Manufacturing Co.
en_241