USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-150-HTC
Solid Arm, Flanged Base
CL-250-HTC
Open Arm, Flanged Base


 
60 Lbs Holding Capacity

FEATURES: Smallest hold-down toggle clamp available. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 90° while handle moves 80°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-150-HTC    Solid Arm, Flanged Base
 CL-151-HTC    Solid Arm, Straight Base
 CL-152-HTC    Solid Arm, Right Flange
 CL-153-HTC    Solid Arm, Left Flange
 CL-250-HTC    Open Arm, Flanged Base
 CL-251-HTC    Open Arm, Straight Base
 CL-252-HTC    Open Arm, Right Flange
 CL-253-HTC    Open Arm, Left Flange

MODELS AVAILABLE (STAINLESS):
 CL-150-HTC-S    Solid Arm, Flanged Base
 CL-250-HTC-S    Open Arm, Flanged Base

ACCESSORIES (STEEL): Supplied with #8-32 nylon hex-head spindle CL-832203-SA. Open-arm version supplied with (2) CL-832-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with #8-32 stainless hex-head spindle CL-83234-SA-S. Open-arm version supplied with (2) CL-832-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1318