USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-51-TC
Low Open Arm, Flanged Base
Stainless Steel




CL-53-TC
High Open Arm, Flanged Base
Stainless Steel


 
100 Lbs Holding Capacity

FEATURES: Miniature stainless steel clamp, perfect for electronics fixturing and other light-duty applications. Open arm provides adjustable spindle location (choice of low or high arm). Arm opens 90° while handle moves 90°. Made in USA.

MODELS AVAILABLE (STAINLESS):
 CL-51-TC    Low Open Arm, Flanged Base
 CL-52-TC    Low Open Arm, Straight Base
 CL-53-TC    High Open Arm, Flanged Base
 CL-54-TC    High Open Arm, Straight Base

ACCESSORIES (STAINLESS): Supplied with #8-32 stainless hex-head spindle CL-832203-SA-S.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1319