USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG PINS

 




 
FEATURES: Jig Pins are removable locating pins, precision ground for accurately aligning holes. Similar to an L or T Pin, but with a shoulder to keep the handle raised, and with pin diameter ground .0003" under nominal size. To convert from a T handle to an L handle, slide the roll-pin handle by tapping it with a hammer.

SIZES: Available in pin diameters from 3/16 to 1/2" (5 to 12mm in metric) — see Dimensions page for part numbers.

MATERIAL: Pin > 1144 steel, heat treated, black oxide finish. Handle > Spring steel, black oxide finish.
Carr Lane Manufacturing Co.
en_36