USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

L PINS

 


 
FEATURES: L Pins are removable locating pins, precision ground for accurately aligning holes. The pin is inset into the handle and silver soldered to create a sturdy assembly. The handle is drilled for attaching a cable.

SIZES: Available in pin diameters from 1/8 to 3/4" (4 to 20mm in metric), most in several lengths — see Dimensions page for part numbers.

ACCESSORIES: To order L Pins with a standard cable assembly attached, add "-C" to the part number, e.g. CL-7-LP-C (#2 cable size, 10-12" long, with a terminal at the free end for a #10 or M5 attachment screw).

MATERIAL: Pin > 12L14 steel, carburized-hardened, black oxide finish. Handle > 12L14 steel, black oxide finish. DFARS and RoHS compliant.



To order L Pins with a standard cable attached, add "-C" to the part number, e.g. CL-7-LP-C.

 
Carr Lane Manufacturing Co.
en_237