USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


CL-250-VTC
Solid Arm, Flanged Base
CL-253-VTC
Long Open Arm, Flanged Base




CL-250-LVTC
With Safety Lock

Solid Arm, Flanged Base
CL-253-LVTC
With Safety Lock

Long Open Arm, Flanged Base


 
Now Also Available with Safety Lock!

200 Lbs Holding Capacity

FEATURES: Small-yet-powerful clamp available in several configurations. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 117° while handle moves 69°. Made in USA.

OPTIONAL SAFETY LOCK: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-250-VTC     Solid Arm, Flanged Base
 CL-251-VTC     Solid Arm, Straight Base
 CL-252-VTC     Solid Arm, Flanged Base, T Handle
 CL-253-VTC     Long Open Arm, Flanged Base
 CL-250-LVTC     Solid Arm, Flanged Base, with Safety Lock
 CL-253-LVTC     Long Open Arm, Flanged Base, with Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-250-VTC-S     Solid Arm, Flanged Base
 CL-253-VTC-S     Long Open Arm, Flanged Base

ACCESSORIES (STEEL): Supplied with 1/4-20 short flat-cushion spindle CL-14112-FC. Open-arm clamp supplied with (2) CL-148-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with 1/4-20 stainless hex-head spindle CL-14112-SA-S and (2) CL-148-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Also see air-powered version...
CL-500-PTC

Clamped Position


Open Position


Optional Safety Lock
(Press lever to unlock)


Carr Lane Manufacturing Co.
en_1330