USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LIFTING PINS

 




 
FEATURES: A single-acting ball lock pin with a solid, one-piece body and four balls for high tension loads. Positive locking until released by pushing the button. Sturdy forged shackle for heavy lifting. Made in USA.

SIZES: Available in the following shank diameters, each in a choice of several standard grip lengths — see Dimensions page for part numbers:
 1/4
 3/8
 1/2
 3/4
 1
Available from stock only in standard grip lengths (not made to order).

MATERIAL: Forged steel shackle per AN116, cadmium or zinc plated clear chromate. 4130 steel shank, heat treated to 160,000 psi minimum tensile strength, cadmium or zinc plated clear chromate. 4130 steel spindle, cadmium or zinc plated clear chromate.

For all lifting applications, see
Hoist Ring Safety Precautions


  
Carr Lane Manufacturing Co.
en_251