USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


CL-150-VTC
Open Arm, Flanged Base

Also see Air-Powered Version...
CL-400-PTC.

Also see optional bracket
for side mounting...
CL-400-PCBR


 
100 Lbs Holding Capacity

FEATURES: Smallest wide-opening hold-down toggle clamp available. Open arm provides adjustable spindle location. Arm opens 100° while handle moves 56°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-150-VTC     Open Arm, Flanged Base
 CL-151-VTC     Open Arm, Straight Base
 CL-152-VTC     Open Arm, Flanged Base, T Handle
MODELS AVAILABLE (STAINLESS):
 CL-150-VTC-S     Open Arm, Flanged Base

ACCESSORIES (STEEL): Supplied with #10-32 flat-cushion spindle CL-316112-FC and (2) CL-3166-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with stainless hex-head spindle CL-316100-SA-S and (2) CL-3166-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1329