USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-151-TC
Open Arm, Flanged Base


 
250 Lbs Holding Capacity

FEATURES: Classic-design horizontal-handle clamp. Open arm provides adjustable spindle location. Arm opens 90° while handle moves 90°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-151-TC     Open Arm, Flanged Base
 CL-152-TC     Open Arm, Straight Base

ACCESSORIES: Accepts any #10-32 or M5 spindle and (2) CL-3166-TW flanged washers. For fixed spindle location, use weld-on bolt retainer CL-1458-S instead, with any 1/4-20 spindle.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1326