USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING PINS

 


 
FEATURES: Threaded alignment pin usually used for clamping. The bushing must be welded in place at the proper position to suit the application

SIZES: Available in thread sizes from #10-32 to 1/2-13 (M6 to M12 in metric) — see Dimensions page for part numbers.

MATERIAL: Pin > 12L14 steel, carburized-hardened, black oxide finish. Handle and weld-on bushing > 12L14 steel, black oxide finish.


  
Carr Lane Manufacturing Co.
en_242