
CL-260-HTC Open Arm, Flanged Base
|
|
|
150 Lbs Holding Capacity
FEATURES: An extremely powerful clamp for its small size. Open arm provides adjustable spindle location. Arm opens 90° while handle moves 75°.
MODELS AVAILABLE (STEEL):| | CL-260-HTC | | | | Open Arm, Flanged Base |
MODELS AVAILABLE (STAINLESS):| | CL-260-HTC-S | | | | Open Arm, Flanged Base |
ACCESSORIES (STEEL): Supplied with #10-32 flat-cushion spindle CL-316112-FC and (2) CL-3166-TW flanged washers.
ACCESSORIES (STAINLESS): Supplied with #10-32 stainless hex-head spindle CL-316100-SA-S and (2) CL-3166-TW-S stainless flanged washers.
MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.
|
|