USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-300-HTC
Solid Arm, Flanged Base
CL-350-HTC
Open Arm, Flanged Base


 
200 Lbs Holding Capacity

FEATURES: Popular medium-duty clamp. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 90° while handle moves 80°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-300-HTC    Solid Arm, Flanged Base
 CL-350-HTC    Open Arm, Flanged Base
 CL-351-HTC    Open Arm, Straight Base

MODELS AVAILABLE (STAINLESS):
 CL-350-HTC-S  Open Arm, Flanged Base

ACCESSORIES (STEEL): Supplied with 1/4-20 short flat-cushion spindle CL-14112-FC. Solid-arm version supplied with CL-142000-BR weld-on bolt retainer. Open-arm version supplied with (2) CL-147-TW flanged washers.

ACCESSORIES (STAINLESS): Supplied with 1/4-20 stainless hex-head spindle CL-14112-SA-S and (2) CL-147-TW-S stainless flanged washers.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1321