USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HORIZONTAL-HANDLE TOGGLE CLAMPS

 


CL-600-HTC
Solid Arm, Flanged Base
CL-650-HTC
Open Arm, Flanged Base


 
1000 Lbs Holding Capacity

FEATURES: Largest and strongest horizontal-handle hold-down clamp. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 105° while handle moves 75°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-600-HTC    Solid Arm, Flanged Base
 CL-650-HTC    Open Arm, Flanged Base

ACCESSORIES: Supplied with 1/2-13 hex-head spindle CL-12314-SA. Solid-arm version supplied with CL-113000-BR weld-on bolt retainer. Open-arm version supplied with (2) CL-1213-TW flanged washers.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1324