USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


CL-750-VTC
Solid Arm, Flange Base
CL-850-VTC
Open Arm, Flanged Base




CL-750-LVTC
With Safety Lock

Solid Arm, Flanged Base
CL-850-LVTC
With Safety Lock

Open Arm, Flanged Base


 
Now Also Available with Safety Lock!

1000 Lbs Holding Capacity

FEATURES: Large, heavy-duty wide-opening clamp, available in several configurations. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 120° while handle moves 67°. Made in USA.

OPTIONAL SAFETY LOCK: This clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-750-VTC     Solid Arm, Flanged Base
 CL-751-VTC     Solid Arm, Straight Base
 CL-850-VTC     Open Arm, Flanged Base
 CL-851-VTC     Open Arm, Straight Base
 CL-750-LVTC     Solid Arm, Flanged Base,
With Safety Lock
 CL-850-LVTC     Open Arm, Flanged Base,
With Safety Lock

ACCESSORIES: Accepts any 1/2-13 or M12 spindle. Solid-arm version supplied with CL-113000-BR weld-on bolt retainer. Open-arm version supplied with (2) CL-1213-TW flanged washers.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Also see Air Powered versions...
CL-2000-PTC (Open Arm)
CL-2001-PTC (Solid Arm)

Clamped Position


Open Position


Optional Safety Lock
(Press lever to unlock)


Carr Lane Manufacturing Co.
en_1333