USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERTICAL-HANDLE TOGGLE CLAMPS

 


CL-950-VTC
Solid Arm, Flanged Base
CL-1050-VTC
Open Arm, Flanged Base


 
1200 Lbs Holding Capacity

FEATURES: Largest wide-opening clamp available. Choose either a solid arm for fixed spindle location, or an open arm for adjustable location. Arm opens 140° while handle moves 70°. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-950-VTC    Solid Arm, Flanged Base
 CL-1050-VTC     Open Arm, Flanged Base

ACCESSORIES: Accepts any 5/8-11 or M16 spindle. Solid-arm version supplied with CL-511000-BR weld-on bolt retainer. Open-arm version supplied with (2) CL-5811-TW flanged washers.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position


Open Position

 
Carr Lane Manufacturing Co.
en_1334